Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-M-EMV Metr. - Cable Glands
Bill of material
HSK-M-EMV 1.691.1200.51
AG
Thread
M 12 x 1.5
D1
2-5 mm
GL
6.5 mm
H
19.0 mm
SW
14 mm
BN
Order No.
1.691.1200.51
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices